Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

puerto (n)

Tor (n)


The tightening torque for the tensioning screw must not exceed 3 Nm.

The smooth-running castors incorporate reliable braking mechanisms.

Boxes and workpieces can be stored flat or at an angle.

gate (n)


This risk can be mitigated, but not completely eliminated.

there is now a logical addition for implementing Transfer Gates.

Can be used as a Transfer Gate on any side or for any direction of travel.

port (n)


Slide the prepared carriage onto the support rail.

The height of the table is adjusted via the position of the table top supports.

It offers effective support for heavily loaded profile connections.

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web