一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

Tor (n)


The tightening torque for the tensioning screw must not exceed 3 Nm.

The smooth-running castors incorporate reliable braking mechanisms.

Boxes and workpieces can be stored flat or at an angle.

gate (n)


This risk can be mitigated, but not completely eliminated.

there is now a logical addition for implementing Transfer Gates.

Can be used as a Transfer Gate on any side or for any direction of travel.

port (n)


Slide the prepared carriage onto the support rail.

The height of the table is adjusted via the position of the table top supports.

It offers effective support for heavily loaded profile connections.

compuerta (n)

puerto (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站