Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

dos piezas (adj)

geteilt (adj)

divided (adj)


The various steps and applications are divided into chapters.

while the relative error is the absolute error divided by the conventional true value.

Railless running gear can be subdivided into wheel units, crawler units and walking units.

segmented (adj)


The design behind the modular duct system can be used to construct segmented sections of any required length.

The connecting clips form an effective longitudinal fastening system that holds the segmented rack securely in place without the need for any additional elements.

split (adj)


The connected load is split into apparent power and reactive power.

The special T-Slot Nut can be split in the centre and halved if required.

Cables and Splitters can be used to control several LED light fittings from one place.

two-part (adj)


The two-part fastener enables users to connect together Profile Tubes without disassembly.

Two-part Fastener for heavy-duty securing of parts to the Profile 8 groove.

The Arm Rest is adjusted to the thickness of the table top via a two-part (incremental) Panel Clamp.

two-piece (adj)


Casting technology often involves the use of two-piece 'expendable moulds' that are based on models and designed to take material shrinkage and machining allowances into account.

两件式 (adj)

分开式 (adj)

分段的 (adj)

劈开 (adj)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web