Wählen Sie eine

oder mehrere Sprachen aus


0,1,0
  • Deutsch
  • Englisch
  • Chinesisch
  • Spanisch

geteilt (adj)

divided (adj)


The various steps and applications are divided into chapters.

while the relative error is the absolute error divided by the conventional true value.

Railless running gear can be subdivided into wheel units, crawler units and walking units.

segmented (adj)


The design behind the modular duct system can be used to construct segmented sections of any required length.

The connecting clips form an effective longitudinal fastening system that holds the segmented rack securely in place without the need for any additional elements.

split (adj)


The connected load is split into apparent power and reactive power.

The special T-Slot Nut can be split in the centre and halved if required.

Cables and Splitters can be used to control several LED light fittings from one place.

two-part (adj)


The two-part fastener enables users to connect together Profile Tubes without disassembly.

Two-part Fastener for heavy-duty securing of parts to the Profile 8 groove.

The Arm Rest is adjusted to the thickness of the table top via a two-part (incremental) Panel Clamp.

two-piece (adj)


Casting technology often involves the use of two-piece 'expendable moulds' that are based on models and designed to take material shrinkage and machining allowances into account.

两件式 (adj)

分开式 (adj)

分段的 (adj)

劈开 (adj)

dividido (adj)

dos partes (adj)

dos piezas (adj)

Weitere Suche


item


Mehr über innovative Lösungen für
Maschinenbau und Automation erfahren Sie hier.

Mehr erfahren!