Seleccione uno
o más idiomas
Empfohlene Anforderung der Spannsätze in einem Türblatt mit 2 Flächensegmenten.
Zur Führung eines Schiebetürblatts ist in jedem Verbinder ein Rollensatz einzubauen.
Dank präziser Führung ohne Absenken des Türblatts ist die Montage nahezu ohne Türspalt zur Zarge kein Problem.
Recommended use of Clamping Sets in a door leaf comprising two panel segments.
A Roller Set must be installed in each fastener so as to guide the sliding door leaf.
Thanks to precision guidance that prevents the door leaf from sinking down, doors can be easily installed with virtually no gap between door and frame.
Their position can be selected individually, in order to determine the required opening path of the accompanying door panels and the overlap of the doors x (xmin. = 25 mm).x
Simply tighten the grub screws to align the door panel and frame and fix them in place.
The sliding-door catches are attached directly to the panel element if two or three sliding-door panels are to be moved together.