Seleccione uno
o más idiomas
This mode of operation can be used for reactive power compensation.
Main areas of application for resonant circuits are frequency filters and reactive power compensation.
Thanks to the external clamping technique it uses, our system has a 5 mm tolerance compensation built in on each side of a Fastener.
This takes the form of a plug-type connection and is used to compensate for angular errors and radial and axial offset.
The offset position may be varied thanks to two different mounting locations for Multiblocks X 8 PA.
The offset "e" prevents the moving components from colliding with the fixed frame elements.