一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

补偿 (n)

Korrektur (Werkzeug) (f)

compensation (n)


This mode of operation can be used for reactive power compensation.

Main areas of application for resonant circuits are frequency filters and reactive power compensation.

Thanks to the external clamping technique it uses, our system has a 5 mm tolerance compensation built in on each side of a Fastener.

offset (n)


This takes the form of a plug-type connection and is used to compensate for angular errors and radial and axial offset.

The offset position may be varied thanks to two different mounting locations for Multiblocks X 8 PA.

The offset "e" prevents the moving components from colliding with the fixed frame elements.

compensación (n)

desplazado (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站