Wählen Sie eine
oder mehrere Sprachen aus
profiles and fasteners, floor elements, fastenings for panels and a whole array of attachments.
Its impressive array of accessories includes Parts Containers, tool and accessory attachment points, a Drawer Unit and lights on the Overhang for glare-free lighting.
This results in very high requirements for the work bench system, which has to support an array of organisational structures, particularly continuous assembly on a production line.
High-bay warehouses are high rack systems equipped with fixed rail-mounted shelf pickers.
In high-bay warehouses, a great many pallets can be accommodated on a small area to make maximum use of every square metre.
Mit einer rutschfesten Trittfläche und kippsicher konstruiert, dient die Fußstütze, sogar vom LGA Bayern "GS"-zertifiziert, als Aufstiegshilfe.
Processing the panel element for installing the Locking Systems.
The closed side panel gives the Angle Bracket its high load-carrying capacity.
Panel sawing (guided circular saw for cutting panels)
For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications).
Some cross-sections incorporate closed grooves that can be easily opened.
The various sections can be accessed individually through Overview 1.