一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

海湾 (n)

Feld (Pult/Konsole) (n)

array (n)


profiles and fasteners, floor elements, fastenings for panels and a whole array of attachments.

Its impressive array of accessories includes Parts Containers, tool and accessory attachment points, a Drawer Unit and lights on the Overhang for glare-free lighting.

This results in very high requirements for the work bench system, which has to support an array of organisational structures, particularly continuous assembly on a production line.

bay (n)


High-bay warehouses are high rack systems equipped with fixed rail-mounted shelf pickers.

In high-bay warehouses, a great many pallets can be accommodated on a small area to make maximum use of every square metre.

Mit einer rutschfesten Trittfläche und kippsicher konstruiert, dient die Fußstütze, sogar vom LGA Bayern "GS"-zertifiziert, als Aufstiegshilfe.

panel (n)


Processing the panel element for installing the Locking Systems.

The closed side panel gives the Angle Bracket its high load-carrying capacity.

Panel sawing (guided circular saw for cutting panels)

section (n)


For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications).

Some cross-sections incorporate closed grooves that can be easily opened.

The various sections can be accessed individually through Overview 1.

bahía (n)

panel (n)

sección (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站