Wählen Sie eine
oder mehrere Sprachen aus
Holes in the side panels ensure the shelves fit snugly onto SystemMobiles L and T.
Door Profiles XMS are used to build snug-fitting doors with low clearances that are flush with the surrounding frame.
Door Profiles XMS are also used to build snug-fitting windows with low clearances that are flush with the surrounding frame.
The tightening torque for the tensioning screw must not exceed 3 Nm.
Tighten the right and left adjusting screws alternately.
This generates the drag torque (2 Nm) when tightening the screw.