一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

合适 (adj)

eng (fest) (adj)

snug (adj)


Holes in the side panels ensure the shelves fit snugly onto SystemMobiles L and T.

Door Profiles XMS are used to build snug-fitting doors with low clearances that are flush with the surrounding frame.

Door Profiles XMS are also used to build snug-fitting windows with low clearances that are flush with the surrounding frame.

tight (adj)


The tightening torque for the tensioning screw must not exceed 3 Nm.

Tighten the right and left adjusting screws alternately.

This generates the drag torque (2 Nm) when tightening the screw.

apretado (adj)

justo (adj)

进一步查找


item


访问 item 官网
我们的新网站

去網站