Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

utilizable (adj)

nutzbar (adj)


Die Vielfalt der Komponenten ist durch Adapter und Verbinder nutzbar.

In zwei Ausgangshöhen einhängbar, für normale und erhöhte Sitzpositionen nutzbar.

Aus hochfeuerfester Keramik werden einmal nutzbare (verlorene) Formen hergestellt.

effective (adj)


It offers effective support for heavily loaded profile connections.

The effectiveness of the sound insulation depends on the excitation frequency.

It combines outstanding cost-effectiveness with maximum flexibility.

usable (adj)


Allow for a third free space of 5 mm between the containers when calculating usable clearance "b".

When calculating the dimensions of the panel, start with the usable clearances between the (Profile) Tubes.

In practice, they are re-usable and the material is suitable for recycling.

useful (adj)


A hand-rail is the primary means of preventing a fall and a useful aid when climbing stairways.

This is a particularly useful solution for the corners of frame constructions.

Products that can be combined are linked together across the catalogue by useful page references.

有效的 (adj)

有用的 (adj)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web