Seleccione uno
o más idiomas
Die Höheneinstellung erfolgt über die Position der Plattenträger.
Anschließend erfolgt die Einstellung des Eingriffs der Verzahnung.
Mit den 3 Gewindestiften kann die Einstellung dann fixiert werden.
Storage locations must be tidy and arranged clearly.
This makes it far easier to mark out locations, components and quantities.
Use your mouse to drag the under-bench unit to the desired location.
The axial position of the roller is maintained by two centring clips.
Die Höheneinstellung erfolgt über die Position der Plattenträger.
The height of the table is adjusted via the position of the table top supports.
Upsetting processes include surfacing, compression surface finishing and sizing.
The outer punch is known as a hollow upsetting punch.
An audible signal issued by the controller confirms that the correct setting has been adopted.