Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

tipo (n)

Bauart (f)

design (n)


The three design variants have been developed to provide the optimum solution for a range of different applications.

The four design variants have been developed to provide the optimum solution for a range of different applications.

For example, rooms can be separated acoustically using special insulation designed to muffle footfall noise.

style (n)


The friendly, informal style of the website is reinforced by the broader use of multimedia content.

The company continued to manufacture specialist machinery, using a 'container-style' modular approach based on standard basic elements in the form of rectangular tubes.

Precision with styleThis spindle drive is the best solution when low travel speeds and exceptional repeat accuracy are called for.

type (n)


This type of work bench is used for general or precision work.

The linear guide system is best placed to accommodate this type of torque.

What type of accessories (0-material) are required at the work bench?

样式 (n)

类型 (n)

设计 (n)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web