Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

sostener (v)

halten (v)

carry (v)


The closed side panel gives the Angle Bracket its high load-carrying capacity.

When working with higher table loads, the load-carrying horizontal tube is doubled.

Also check the maximum load-carrying capacity of the Threaded Inserts.

hold (v)


Click the relevant camera icon, hold down the left mouse button and move the mouse to change the view.

The Universal Holder can be assembled at any angle.

The Limit-Switch Holder is also suitable for other linear units.

retain (v)


To access the screws, simply remove the retaining screw from the bearing block.

The robust Retaining Plate, Guide Rail e provides additional stability.

The robust Retaining Plate, Guide Rail e provides additional stability.

sustain (v)


The wood used in Profile KH 8 is sourced from sustainably managed forests.

The wood used in Profile KH 8 is sourced from sustainably managed forests.

The wood used in Tube KH 8 is sourced from sustainably managed forests.

保持 (v)

运载 (v)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web