Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

separación (n)

Trennen (n)


Vor Wartungs- und Reparaturarbeiten die Leuchte vom Netz trennen.

Schmiedeverfahren gibt es in den Grundverfahren Umformen, Trennen und Fügen.

Die Demontage (Zerlegen) gehört zu den Fertigungsverfahren im Bereich Trennen.

cut (v)


The inside corner of the angled profiles is provided with an undercut.

Panel sawing (guided circular saw for cutting panels)

This innovative approach cuts assembly time and saves a great deal of space in machinery.

cutting (n)


Panel sawing (guided circular saw for cutting panels)

The return stroke (non-cutting stroke) returns the tool to the starting position.

During three-stage counter cutting, an initial cut is first made on the sheet material.

disconnect (v)


Always disconnect the Light Fitting from its power source before conducting any maintenance or repair work.

As a result, profiles can be connected in seconds and disconnected just as quickly, with the components then being available for other uses.

divide (v)


The various steps and applications are divided into chapters.

while the relative error is the absolute error divided by the conventional true value.

Room dividers etc. can also be constructed from these elements.

isolate (v)


Cutting-edge work benches are not isolated islands but rather interconnected points in a networked production system.

You can use the isolate button in the camera controls to view the SystemMobile separately from the other elements.

They have 5 earthed plug sockets that can be isolated from the mains using an illuminated 2-pole ON/OFF switch.

separate (v)


For example, rooms can be separated acoustically using special insulation designed to muffle footfall noise.

Es kann aber auch eine separate Bohrung mit ? 7 mm angelegt werden.

However, a separate hole with a diameter of 7 mm can also be created.

separation (n)


Brittle materials break after minimal plastic deformation in the form of a brittle fracture (also called a separation fracture).

Laser cutting is a thermal separation process used on plate or three-dimensional materials (sheet material, tubes).

Sawing is a material-removal and separation process in which a toothed tool (saw) is used to cut or notch solid workpieces with a narrow cut width.

分开 (v)

分离 (n)

切削 (n)

划分 (v)

断开 (v)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web