Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

retén (n)

Halter (m)

bracket (n)


The closed side panel gives the Angle Bracket its high load-carrying capacity.

When using Automatic Flat Bracket Sets, caps cover the nuts, which are located on the outside of the construction.

This alteration has been introduced for all Roller Conveyor St Fastening Brackets.

fastener (n)


For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications).

Fasteners usually form intersection points for 2 to 5 tubes.

The metallic fasteners usually fall out of the equation.

holder (n)


The Universal Holder can be assembled at any angle.

The Limit-Switch Holder is also suitable for other linear units.

The Holder Console keeps tools and small parts within easy reach.

retainer (n)

support (n)


Slide the prepared carriage onto the support rail.

The height of the table is adjusted via the position of the table top supports.

It offers effective support for heavily loaded profile connections.

保持件 (n)

支撑件 (n)

支架 (n)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web