Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

orificio perforado (n)

Bohrloch (n)

bore (n)


The Slide Profiles allow users to locate mounting bores at will.

The core bore in the profile acts as the bore for an M8 thread.

The ø 5 mm core bore for M6 is reborable up to max. ø 8 mm or M8.

borehole (n)


The profiles are inserted into the gap, then the Universal Fastener (UF) - which has already been fitted to the groove - is positioned in the UF borehole and tightened.

drilled hole (n)


The position of the profile connection is determined by a drilled hole.

The Hinge Leaf Profiles can be given a drilled hole or countersink for screw fastening.

The row of pre-drilled holes enable users to adapt the shelf to suit keyboards of various heights while taking up as little legroom as possible.

孔 (n)

钻孔 (n)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web