Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

mecanismo de control (n)

Steuerung (f)


Es können 3 Standardpositionen von der Steuerung angefahren werden.

Ersetzen Sie die Steuerung, oder rufen Sie Ihren Servicepartner an.

Exponat wird über eine mitgelieferte Steuerung in Betrieb genommen.

control (n)


The control system can store three standard positions.

Replace the control system or contact your service partner.

Movement along the X axis is controlled by two synchronised KLE 8.

control device (n)


A measuring device is used to feed back the controlled variable x to the control device.

The system is also more flexible, because the control device can assume any desired value within the pre-specified technical limits.

Technological workplace design optimises the interaction between human and machine to create a user-friendly workplace (e.g. display and control devices).

control mechanism (n)

control system (n)


The control system can store three standard positions.

Replace the control system or contact your service partner.

An electrical, height-adjustable work bench incorporating a control system with a memory function.

controller (n)


Exhibit is started up via a controller that is supplied

The simplest discontinuous controller is the two-position controller,

An audible signal issued by the controller confirms that the correct setting has been adopted.

drive (n)


The electronic system monitors how long the drives have been running.

The chain drive is the most resilient solution for linear systems.

The latter allows users to mount the drive on the slide.

open-loop control (n)


Signal processing is one possible means of distinguishing between open-loop control systems.

An open-loop control system changes a physical value but, unlike in a closed-loop control system, there is no feedback to the output variable x.

控制 (n)

控制器 (n)

控制机构 (n)

控制系统 (n)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web