Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

marco (n)

Ständer (m)


Aus diesem Profil werden die vertikalen Ständerpfosten errichtet.

Die Neigungseinstellung erfolgt wie beim Ständerfuß über eine Stellschraube.

Hierzu ist bereits das Ständerprofil als spezielles Klemmprofil ausgebildet.

column (n)


The table columns are automatically stopped before they reach the mechanical stop position.

Two Table Adapter Sets are needed for each through column.

The latter option means that Cable Duct E can then be fitted between the columns.

frame (n)


Work bench F 2 FOne space-saving frame for two work benches.

The basic frame is made of MB components, and that's just for extra stability.

All table frames that are used must be height adjustable.

stand (n)


Zerlegung durch Fourier-Analyse
Zerlegung durch Fourier-Analyse

No building standards stipulate which direction stairways should take.

Die genutzten Verfahren sind vom Zustand der Werkstoffe abhängig.

Standard foundry Croning sand is sintered in layers.

stator (n)


A synchronous machine combines two means of generating rotary fields - the stator's three-phase winding and the rotor.

The stator in these machines is equipped with an AC winding that generates an alternating magnetic field using an armature that usually has a squirrel cage design.

In theory, the stator windings can be replaced with two counter-rotating DC windings, while the function of the armature corresponds to two counter-rotating rotors.

upright (n)


SystemMobiles T are symmetrical and are built with two or three central uprights.

The gap in the work bench Upright will be filled with Compound Material.

The picking systems for the work bench Upright can also be planned on this basis.

垂直件 (n)

框架 (n)

站立 (n)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web