Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

manija (n)

Klinke (Buchse) (f)

handle (n)


Handles Al can be secured from the rear (concealed).

We offer presentation platforms for all easy-handle exhibits / display cubes.

Handles T are ESD-safe and available in a range of lengths.

jack (n)


Pallet jacks come under the category of hand-operated floor conveyors.

Pallet jacks have a load-bearing capacity of two to three metric tons.

Tillers are used to steer the pallet jacks and operate the hydraulic elevator unit.

pawl (n)


The pawl latch engages into the Profile 8 groove of the door frame adjacent.

The various configurations using pawl latches or rods enable doors to be locked in up to three directions.

The Double-Beard Insert is used with Rotating Pawl Latch 8 and can additionally be combined with Rod Latches 8.

千斤顶 (n)

手柄 (n)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web