Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

descanso (n)

Podest (n)


Das Podestsystem wird durch das TPS Geländersystem ideal ergänzt.

Podestklammern werden ohne Profilbearbeitung von oben verschraubt.

Seite A und C entsprechen der Podestbreite, B und D der Podesttiefe.

landing (n)


Platforms built using TPS provide an elevated working platform or a landing between the different flights of a stairway.

However, it is also ideal for marking steps or landings.

The specially shaped Frame Profile is used to build stairway landings, gangways and working platforms.

platform (n)


The TPS guard-rail system is the perfect complement to the platform system.

Platform Cleats are screwed into place from above with no need for profile machining.

Sides A and C represent the width of the platform, B and D the depth.

平台 (n)

楼梯平台 (n)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web