Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

justo (adj)

eng (fest) (adj)

snug (adj)


Holes in the side panels ensure the shelves fit snugly onto SystemMobiles L and T.

Door Profiles XMS are used to build snug-fitting doors with low clearances that are flush with the surrounding frame.

Door Profiles XMS are also used to build snug-fitting windows with low clearances that are flush with the surrounding frame.

tight (adj)


The tightening torque for the tensioning screw must not exceed 3 Nm.

Tighten the right and left adjusting screws alternately.

This generates the drag torque (2 Nm) when tightening the screw.

合适 (adj)

紧的 (adj)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web