Seleccione uno
o más idiomas
Sie können Flächenelemente mit einer Stärke von 4 bis 5 mm aufnehmen.
Sie sind über Langlöcher an die Stärke des Flächenelementes anpassbar.
Die Stärke der Geräuschimmission hängt von der Entfernung zur Schallquelle ab.
The intensity of a noise immission depends on the distance from the sound source.
The parameter for fracture toughness is the critical stress intensity factorKIc.
The sound level is often described colloquially as the volume or noise intensity.
Always disconnect the Light Fitting from its power source before conducting any maintenance or repair work.
One wheel is powered and is also used for steering and braking.
Luminous flux describes the power of a light source.
Its high tensile strength offers additional security against rupture.
The dual screw connection provides additional strength.
A person's physical strength will also vary according to their age, body size, weight and gender.