Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

instalar (v)

verdrahten (v)

cable (v)


If the carriage is to move, a cable chain is required.

Conduit Inside Corners, Conduit Caps and Cable Entry Protectors - Safe cornering.

It can also be used to safely cover over cables that have been routed through a groove.

install (v)


Processing the panel element for installing the Locking Systems.

Simple aluminium conduits for installation of cables and hoses.

Install the End Cap and Lubricating Systems on the bearing units.

interconnect (v)


Profile processing for interconnecting Clamp Profiles.

The conduit elements are interconnected simply by locking them together.

Several Distribution Strips can be interconnected with adapters.

wire (v)


The wires are held securely in the socket by means of a spring-force connection.

Endless slings are another type of sling-wire rope. .

The flexible wire is also suitable for machine parts that move often.

互连 (v)

安装 (v)

电线 (v)

电缆 (v)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web