Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

controlar (v)

leiten (Strom) (v)

conduct (v)


Heat effect - an electrically charged conductor always heats up.

Always disconnect the Light Fitting from its power source before conducting any maintenance or repair work.

An electrically conductive connection is established at the same time.

control (v)


The control system can store three standard positions.

Replace the control system or contact your service partner.

Movement along the X axis is controlled by two synchronised KLE 8.

direct (v)


No building standards stipulate which direction stairways should take.

N.B.: Blue sections of text are directions for the person giving the presentation.

Sometimes, shadows can also be prevented using indirect lighting.

guide (v)


Place the pulley over the guide pin onto the mounting plate

Panel sawing (guided circular saw for cutting panels)

The linear guide system is best placed to accommodate this type of torque.

lead (v)


Conduits for Cables and Leads, Profiles with Integrated Conduits ...

Team leaders are nominated, as are sponsors, guides and team members.

In extreme cases, it can lead to head-related illnesses (cramps, collapse, heatstroke).

route (v)


It can also be used to safely cover over cables that have been routed through a groove.

Damit kann ein Routenzug verschiedene Stationen gleichzeitig bedienen.

Cables and hoses are safely routed through cable conduits that are integrated into the profiles.

引导 (v)

指导 (v)

控制 (v)

路线 (v)

领导 (v)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web