Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

encender (v)

einschalten (v)


Sichern Sie den höhenverstellbare Tischsäule gegen Wiedereinschalten.

Sichern Sie den höhenverstellbare Arbeitstisch gegen Wiedereinschalten.

Sichern Sie den höhenverstellbaren Arbeitstisch gegen Wiedereinschalten.

activate (v)


Fitted as standard to provide additional safety, a lock can be activated to prevent unintentional movement.

Fitted as standard for increased safety, a lock can be activated to prevent unintentional movement.

Once the machine is up and running, these auxiliary phases can be deactivated and the machine runs in nominal mode.

connect (v)


So it should not be used for profile connections in combination with fastening elements.

For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications).

The transfer systems are permanently connected to the work benches.

enable (v)


Small dimensions enable installation directly adjacent to a vertical strut.

This enables fastening on the profile groove on the top or side.

This enables fastening onto the profile grooves or onto their sides ??????????.

start (v)


Capacities then started to become available for the production of consumer goods.

The roller tool is now ready to start beading the upper ribs.

The return stroke (non-cutting stroke) returns the tool to the starting position.

switch on (v)


The Light Fitting is connected to the power supply via a grounding-type plug and incorporates an ON/OFF switch on the housing.

turn on (v)


Shadow effect Use this function to turn on a shadow effect that makes the configuration look more realistic.

Um die zu erreichen, müssen sich fast alle Maßnahmen am Return On Investment (ROI) messen lassen.

In order to achieve such targets, virtually all activities need to be measured by their return on investment (ROI).

启用 (v)

开启 (v)

开始 (v)

连接 (v)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web