Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

en el lado exterior (adj)

nachgeschaltet (adj)


Beim Gießen mit bewegten Urformwerkzeugen sind oft Umformwerkzeuge nachgeschaltet, um Fertigungsstufen einzusparen.

Durchlaufkokillen sind häufig Anlagen zum Umformen (Walzen oder Ziehen) nachgeschaltet, um Fertigungsstufen einzusparen.

Der Sensor wird dabei am Maßstab vorbeigeführt und gibt Signale aus, die von einer nachgeschalteten Elektronik gezählt werden.

connected in series (adj)


In a series resonant circuit, the inductor and capacitor are connected in series.

The above-mentioned measuring instruments are always connected in series with the current to be measured.

In a series resonant circuit, the inductor and capacitor are connected in series, i.e. the same current flows through them.

downstream (adj)


Firstly, when one production station is working faster than the next one downstream.

Downstream stations are customers and expect to receive fault-free goods.

In other words, the downstream cells in the production process pull production forward.

on the output side (adj)


The winding connected to the mains is known as the primary winding, the one on the output side is the secondary winding.

This current diffuses almost completely through the thin base layer to the collector, which means the collector current on the output side is many times higher than the controlling current.

series-connected (adj)

下游的 (adj)

串联 (adj)

在输出端上 (adj)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web