Seleccione uno
o más idiomas
Nachteilig sind der geringere Leistungsfaktor, der verminderte Wirkungsgrad sowie die geringere Schubkraft.
This view shows the pushing forces generated when manoeuvring the frame.
They can be flipped into the grooves at any location and are fixed in place using a ball thrust piece.
Disadvantages are the lower power output, reduced efficiency and the lower thrust force.
The lift drive is operated via a hydraulic system that supplies the lift, tilt and thrust cylinders of the floor conveyor.
Disadvantages are the lower power output, reduced efficiency and the lower thrust force.