Seleccione uno
o más idiomas
The shooter is released when the Actuator Roller runs over the Actuator Ramp.
Based on the example of a heating control system, the valve is the actuator.
The controlled system extends from the actuator to the measuring device.
The control system can store three standard positions.
Replace the control system or contact your service partner.
Movement along the X axis is controlled by two synchronised KLE 8.
A system consisting of power supply, control elements and splitters also makes it easy to configure customised lighting scenarios.
The basic pattern of the elements must be familiar to users based on their previous experience with control elements and a consistent system of symbols must be used.
A D element is a transfer element in a closed-loop control system that is used exclusively in combination with other control elements.