Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

diseño ligero (n)

Leichtbauweise (f)

lightweight construction (n)


Consistent lightweight construction principles and wide stanchion spacings help to reduce raw material consumption without compromising on safety.

Profiles 5 are ideal for lightweight constructions of all kinds. Thanks to their small exterior dimensions, they are fully compatible with space-saving and compact jigs, covers and handling equipment.

lightweight design (n)


Two features deliver the desired mobility of the structure - the use of lightweight aluminium instead of steel and the lightweight design of the profiles, which do not require external cladding.

Two features deliver the desired mobility of the structure - the use of lightweight aluminium instead of steel and the lightweight design of the profiles, which do not require external cladding.

轻型结构 (n)

轻量化设计 (n)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web