Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

datos características (pl)

Kenndaten (fpl)

characteristic data (pl)

characteristics (pl)


They offer exactly the same design and functional characteristics as the black versions.

In practice, it is extremely rare for control characteristics to be linear.

They indicate characteristics such as rigidity, ductility, strength, fracture toughness, density and hardness.

rating (pl)


An electrical, height-adjustable work bench incorporating a control system with a memory function.

The characteristic curves are almost linear in the Zener diodes' operating range.

The radial operating load places an additional loadon the castors of the guide.

specifications (pl)


SystemMobiles are configured according to your specifications and delivered to you ready for use.

The rack is driven via a motor that meets the customer's specifications.

Fischer sat down with these specifications and drew up his first sketches for the enclosure.

特性 (pl)

特性数据 (pl)

规格 (pl)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web