Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

cubrir (v)

umhüllen (v)


Das modulare System in Rastermaßen ermöglicht den schnellen und flexiblen Bau tragender und zugleich umhüllender Strukturen.

Die eloxierten Aluminiumflächen mit den abgedeckten Profilnuten schaffen ein harmonisches Erscheinungsbild, weil tragende zugleich umhüllende Strukturen sind.

coat (v)


Black Steel Meshes are also powder-coated at the factory.

Black Dual-Rod Meshes are also powder-coated at the factory.

Even with their coating, black Profile Tubes are still ESD-safe.

cover (v)


It can also be used to safely cover over cables that have been routed through a groove.

The flexible impact protection covers over profile edges and sides.

Discover the unlimited options for your requirements.

encapsulate (v)


The tensioning screws are secured (micro-encapsulated) to prevent them from being adjusted or working themselves loose unintentionally.

The tensioning screws are secured (micro-encapsulated) to prevent them from being adjusted unintentionally or working themselves loose.

encase (v)


The units benefit from generously proportioned Roller Guides, completely encased in the KLE.

The Label Holders enable users to attach labels to Profiles and Tubes by keeping labelling cards securely encased in transparent film.

The Label Holders enable users to attach labels to Profiles and Tubes where they are clearly legible by keeping labelling cards securely encased in transparent film.

enclose (v)


Shipping documents are enclosed in the dispatch area and the goods are then loaded.

All drive and guide elements are enclosed and protected within the housing.

The enclosed limit stops with locking function bring the sliding door to a stop and hold it in place.

jacket (v)

line (v)


Planen Sie Ihren individuellen Arbeitstisch jetzt einfach Online.

You can now plan your own work bench online - it couldn't be easier:

Helps conveyor lines run more smoothly, easier on sensitive products (less bumping).

sheath (v)


It comes with PVC sheathing to prevent objects slipping out of place.

The robust plastic sheathing (PA) stops metal coming into contact with metal.

Timing belts consist of high-strength steel wires with a sheathing made from low-abrasion polyurethane.

wrap (v)


This exhibit is dispatched in a fold-out item crate, packaged with bubble wrap.

This exhibit is dispatched on a europallet, packaged with bubble wrap.

This exhibit is dispatched on a europallet, packaged with bubble wrap.

外套 (v)

封装 (v)

护套 (v)

文件套 (v)

缠绕 (v)

罩壳 (v)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web