Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

cubrir (v)

überziehen (v)

clad (v)


Light cladding panels and panel elements made from Acrylic Glass, Plastic or Compound Material must be provided with a drill hole at the appropriate location.

Two features deliver the desired mobility of the structure - the use of lightweight aluminium instead of steel and the lightweight design of the profiles, which do not require external cladding.

Clamp Multiblock PA is inserted into the profile groove, a securing clip secures lightweight panel elements of different thicknesses, such as cladding panels, panel elements made from Acrylic Glass, etc.

coat (v)


Black Steel Meshes are also powder-coated at the factory.

Black Dual-Rod Meshes are also powder-coated at the factory.

Even with their coating, black Profile Tubes are still ESD-safe.

cover (v)


It can also be used to safely cover over cables that have been routed through a groove.

The flexible impact protection covers over profile edges and sides.

Discover the unlimited options for your requirements.

deposit (v)


Guide rails e are subjected to strong forces when heavy transport goods are deposited on the conveyor line.

Das Fused Deposition Modelling (FDM) gehört zu den Verfahren im Bereich Rapid Prototyping.

Fused deposition modelling (FDM) is a process commonly used in rapid prototyping.

laminate (v)


Laminate werden für spezielle Belastungssituationen abgestimmt aufgebaut.

Laminates are constructed in different ways to suit different load scenarios.

This process can be used to cut both metals and laminate made of phenolic or epoxy resin.

plate (v)


The tread plate is made from a plastic with ESD (electrostatic discharge) properties.

Place the pulley over the guide pin onto the mounting plate

Coupling Adapter Plates Universal are used to make the connection with the drive.

外套 (v)

沉积 (v)

电镀 (v)

罩壳 (v)

金属保护层 (v)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web