Seleccione uno
o más idiomas
Für viele Zwecke reichen eine oder zwei abschließbare Schublade.
Im Randbereich dieses Bauteils wirken die größten Schubspannungen t.
Der Kreisradius r entspricht dem Betrag der maximalen Schubspannung .
The shear indicates, for example, a change of angle in the x-y plane.
The largest shear stresses t are found at the edges of this component.
The circle's radius r is equivalent to the maximum shear stress .
The maximum shear strain energy criterion is used to determine the dimensions of workpieces made of tough materials.
The maximum shear strain energy criterion is a failure theory that predicts the failure of a tough material.
In addition to the maximum shear strain energy criterion, there is also the maximum principal stress criterion for brittle materials and the maximum shear stress criterion for ductile materials.
They can be flipped into the grooves at any location and are fixed in place using a ball thrust piece.
Disadvantages are the lower power output, reduced efficiency and the lower thrust force.
The lift drive is operated via a hydraulic system that supplies the lift, tilt and thrust cylinders of the floor conveyor.