Seleccione uno
o más idiomas
Es können 3 Standardpositionen von der Steuerung angefahren werden.
Ersetzen Sie die Steuerung, oder rufen Sie Ihren Servicepartner an.
Exponat wird über eine mitgelieferte Steuerung in Betrieb genommen.
The control system can store three standard positions.
Replace the control system or contact your service partner.
Movement along the X axis is controlled by two synchronised KLE 8.
A measuring device is used to feed back the controlled variable x to the control device.
The system is also more flexible, because the control device can assume any desired value within the pre-specified technical limits.
Technological workplace design optimises the interaction between human and machine to create a user-friendly workplace (e.g. display and control devices).
The control system can store three standard positions.
Replace the control system or contact your service partner.
An electrical, height-adjustable work bench incorporating a control system with a memory function.
Exhibit is started up via a controller that is supplied
The simplest discontinuous controller is the two-position controller,
An audible signal issued by the controller confirms that the correct setting has been adopted.
The electronic system monitors how long the drives have been running.
The chain drive is the most resilient solution for linear systems.
The latter allows users to mount the drive on the slide.
Signal processing is one possible means of distinguishing between open-loop control systems.
An open-loop control system changes a physical value but, unlike in a closed-loop control system, there is no feedback to the output variable x.