Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

conformado (n)

umformen (v)


Schmiedeverfahren gibt es in den Grundverfahren Umformen, Trennen und Fügen.

Durchlaufkokillen sind häufig Anlagen zum Umformen (Walzen oder Ziehen) nachgeschaltet, um Fertigungsstufen einzusparen.

Vakuumformen eignen sich für eine schnelle und kostengünstige Formherstellung sowie für Klein- bis Großserien-Fertigungen.

convert (v)


Brakes usually convert mechanical kinetic energy into heat energy.

A rectifier converts alternating current into direct current.

Solar cells convert radiant energy (light waves) directly into electrical energy.

form (v)


Diese Art der Informationsübermittlung hat noch weitere Vorteile.

This method of delivering information has several advantages.

The TPS guard-rail system is the perfect complement to the platform system.

forming (n)


Small drawing depths in stretch forming are often supplemented by deep-drawing.

The term 'forging' covers the basic processes of forming, separating and joining.

Deep-drawing is a tension-pressure forming process, whereby the first draw can be followed by several more draws.

shape (v)


The basic shape is based on the geometry of the handling area.

The U-shaped fork arms are equipped with small load rollers.

Bosch hat entsprechende Komponenten im Eco-Shape-Programm integriert.

shaping (n)


A distinction is made between planing and shaping depending on the type of surface produced.

Design features are just as important as the lubricant in shaping this interaction.

To this end, CAD data is translated into workpieces without manual intervention or shaping, if possible.

transform (v)


Ein Schutztransformator trennt den Arbeitsstromkreis vom speisenden Netz.

An isolating transformer separates the operating circuit from the supply system.

Kaikaku can transform a Western plant into a Kaizen company.

work (v)


Sturdy Light Fitting for illumination of workplaces and machines.

Always set down the height-adjustable work bench on a level surface.

The transfer systems are permanently connected to the work benches.

working (n)


Hexagon Socket Head Cap Screws must be secured against working loose.

The working height of all our benches can be varied, if required via an electrical height-adjustment system.

As a result, the height of the Overhang from the working surface can be adjusted to suit requirements.

工件 (v)

工作 (n)

形成 (v)

形状 (v)

成形加工 (n)

转换 (v)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web