Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

componente (n)

Teil (n)


Für diese Schutzeinrichtungen sind spezielle Bauteile erhältlich.

Diese Art der Informationsübermittlung hat noch weitere Vorteile.

Zum Arbeitsplatz muss eine leichte Teileförderung vorhanden sein.

component (n)


Special components are available for these guard units.

The variable t represents the wall thickness of the thin-walled component.

The components were arranged according to a specific modular dimension.

element (n)


Daher ist er zum Einsatz mit Verbindungselementen nicht geeignet.

So it should not be used for profile connections in combination with fastening elements.

Bearbeitung des Flächenelements zum Einbau der Verschlusssysteme.

item (n)


At the end of the shift, users take their personal items away with them.

Firstly, it has to accommodate the personal items of the work bench user.

Ergonomics - loading heavy items from the front and over the table top is awkward.

part (n)


There must be a simple method of delivering parts to the work bench.

Parts can changed repeatedly throughout the work process.

Über einen Pulverstrahl können feste Partikel beigemischt werden.

piece (n)


Boxes and workpieces can be stored flat or at an angle.

The tool materials must be harder than the workpiece.

They are the ideal solution for getting materials and workpieces where they are needed fast.

portion (n)


Phase diagram of a two-material alloy
Phase diagram of a two-material alloy

The latter can also take into account a certain proportion of administration costs.

Zu Beginn der Lastaufbringung verhalten sich Spannung und Dehnung proportional.

When the load is first applied, the stress and strain (elongation) are proportional.

section (n)


Phase diagram of an alloy
Phase diagram of an alloy

For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications).

Some cross-sections incorporate closed grooves that can be easily opened.

The various sections can be accessed individually through Overview 1.

workpiece (n)


Säulenschwenkkran mit Hebezeug
Säulenschwenkkran mit Hebezeug

Boxes and workpieces can be stored flat or at an angle.

The tool materials must be harder than the workpiece.

They are the ideal solution for getting materials and workpieces where they are needed fast.

件 (n)

工件 (n)

部件 (n)

部分 (n)

零件 (n)

项目 (n)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web