Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

cierre (adj)

eng (nah, knapp) (adj)

close (adj)


Some cross-sections incorporate closed grooves that can be easily opened.

The closed side panel gives the Angle Bracket its high load-carrying capacity.

Acceleration causes the sand to adhere closely to the model.

confined (adj)


Power supply unitsare used in conjunction with safety extra-low voltage transformers, work in confined spaces and in tank construction (boiler construction).

Tiller-operated low-lift pallet trucks that users walk behind or alongside are suitable for transportation in confined spaces or over short distances.

They are used to stack and unstack pallets in floor racking and high-bay racking systems with low handling throughput and confined spaces.

near (adj)


The linear guide system is best placed to accommodate this type of torque.

Linearsysteme müssen perfekt auf die Aufgabe zugeschnitten werden.

Linear systems need to be perfectly configured for the task at hand.

受限 (adj)

闭合 (adj)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web