Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

tierra de chasis (n)

Masse (elektr.) (f)

chassis ground (n)

earth (n)


The corresponding ESD Earthing Terminal with integrated 1 mega ohm resistors.

Metallic housing parts are earthed via separate conductors.

Gravitational acceleration on the surface of the Earth is not constant.

frame (n)


Work bench F 2 FOne space-saving frame for two work benches.

The basic frame is made of MB components, and that's just for extra stability.

All table frames that are used must be height adjustable.

ground (n)


The supports and gantry crane usually move together on rails at ground level.

These principles acted as the breeding ground for the successful Japanese production principles.

The taps are relief-ground to reduce friction work.

地面 (n)

机壳接地 (n)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web