Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

chapar (v)

plattieren (v)

clad (v)


Light cladding panels and panel elements made from Acrylic Glass, Plastic or Compound Material must be provided with a drill hole at the appropriate location.

Two features deliver the desired mobility of the structure - the use of lightweight aluminium instead of steel and the lightweight design of the profiles, which do not require external cladding.

Clamp Multiblock PA is inserted into the profile groove, a securing clip secures lightweight panel elements of different thicknesses, such as cladding panels, panel elements made from Acrylic Glass, etc.

coat (v)


Black Steel Meshes are also powder-coated at the factory.

Black Dual-Rod Meshes are also powder-coated at the factory.

Even with their coating, black Profile Tubes are still ESD-safe.

plate (v)


The tread plate is made from a plastic with ESD (electrostatic discharge) properties.

Place the pulley over the guide pin onto the mounting plate

Coupling Adapter Plates Universal are used to make the connection with the drive.

板件 (v)

覆盖的 (v)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web