Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

cargar (n)

Belastung (f)


Je nach Profilgröße und Belastung sind mehrere Paare erforderlich.

Extreme Belastungen des Bewegungsapparates werden somit reduziert.

Die anzuwendende Berechnungsformel ist vom Belastungsfall abhängig.

burden (n)

load (n)


The closed side panel gives the Angle Bracket its high load-carrying capacity.

It offers effective support for heavily loaded profile connections.

Depending on the profile size and load, several pairs may be necessary.

loading (n)


The pages that set out loading values can be omitted.

Ergonomics - loading heavy items from the front and over the table top is awkward.

They are covered both in Presentation 3, which compares loading values, and in the data sheet.

strain (n)


This helps to reduce extreme strain on the musculoskeletal system.

The physical strain on users must be kept to a minimum.

In a stress-strain diagram, is the maximum active tension.

stress (n)


The largest shear stresses t are found at the edges of this component.

Stresses build up in a component when a load act on it.

The circle's radius r is equivalent to the maximum shear stress .

weight (n)


A person's physical strength will also vary according to their age, body size, weight and gender.

The figure shown does not include the unladen weight of the system itself.

Lightweight profiles use profile grooves in the relevant modular dimension.

workload (n)


The guiding shaft is secured on the groove of the support profile using special Clamp Profiles, thereby significantly reducing the installation workload.

The advantages of this process lie in the high dimensional stability of the casting due to low tolerances, excellent surface quality and low re-finishing workload.

Air temperature, humidity, air speed (draft) and thermal radiation (machines, lamps, wall areas, windows) should be optimally harmonised with the energy-based workload.

应变 (n)

装货 (n)

负担 (n)

负载 (n)

重量 (n)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web