Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

caja de engranaje (n)

Zahnradgetriebe (n)

gear (n)


A distinction is made between rail-mounted and railless running gear.

These system elements simplify the use of Bevel Gear Boxes.

This Bevel Gearbox can be used to produce a whole range of variants.

gear drive (n)

gear train (n)

gearbox (n)


This Bevel Gearbox can be used to produce a whole range of variants.

Drives can be connected to Bevel Gearbox WG with the Coupling Housings.

A further advantage resulting from the elimination of gearboxes and timing belts is the system's low maintenance.

gearing (n)


Travelling wheels are usually driven by back gearing - a side-mounted rim gear.

gears (n)


Bevel Gear Boxes feature high efficiency, have low backlash gears and low mechanical wear.

Chain drives are used for power transmission. They feature drive and output gears connected by a revolving chain.

One advantage of linear motors is that they dispense with the need for gears, which reduces both wear and power losses.

传动装置 (n)

轮系 (n)

齿轮 (n)

齿轮传动 (n)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web