Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

balanceo (n)

Abgleich (m)

adjustment (n)


The working height of all our benches can be varied, if required via an electrical height-adjustment system.

If necessary, it can also be fitted with a height-adjustment system.

Work benches should feature a stepless height-adjustment system that can be operated easily by users with limited physical strength.

alignment (n)


It is no longer possible, or necessary, to perform any further alignment on the Reverse Unit.

The number of cutters, the shape of the cutting wedge and the alignment with the material can be defined.

The various holes in the fastening set enable users to select the ideal alignment for their storage boxes.

balance (n)


Counterbalance fork-lift trucks are motorised floor conveyors.

In der Profilnut verschiebbare Aufhängung für Werkzeuge, Balancer o. Ä.

In der Profilnut verschiebbare Aufhängung für Werkzeuge, Balancer o. Ä.

balancing (n)


Success means satisfying customer demands while using your own resources as economically as possible - balancing costs and benefits is simply good business sense.

compensation (n)


This mode of operation can be used for reactive power compensation.

Main areas of application for resonant circuits are frequency filters and reactive power compensation.

Thanks to the external clamping technique it uses, our system has a 5 mm tolerance compensation built in on each side of a Fastener.

对齐 (n)

平衡 (n)

补偿 (n)

调整 (n)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web