Seleccione uno
o más idiomas
Der mobiler Unterlagenhalter macht das Lesen von Dokumenten und Anleitungen einfacher.
Der Auftragnehmer hat hierzu unverzüglich nach Erhalt, die hierzu relevanten Unterlagen zu prüfen.
Schubladenschränke und Regalböden schaffen Stauraum für Unterlagen, Werkzeuge oder persönliche Dinge.
The Sound-Insulating Material has a self-adhesive backing, making it particularly easy to use.
Strain gauges are normally applied to a foil backing that is then attached to the component using a special adhesive.
It is fastened in place using hook-and-loop pads that can either be bonded to a table top via their self-adhesive backing or screwed into place on a profile.
The basic shape is based on the geometry of the handling area.
TPS is based on a small number of special and extremely versatile components.
The table modules are based on clear, uniform design principles.
A good chair will be padded, easy to clean, adjustable and compatible with arm and foot rests.
A chair that has no padding is uncomfortable over long-term use and can constrict users' blood flow.
Thanks to a broad product range, they can benbspadapted to suit the specific requirements associated with any task.