Seleccione uno

o más idiomas


0,1,3
  • Alemán
  • Inglés
  • Chino
  • Español

al ras (adj)

versenkt (adj)

countersunk (adj)


Countersunk Screws are available in different diameters and lengths.

These stable Caps are fitted using self-tapping Countersunk Screws, with no machining requirements.

using a multiblock with an M6 Countersunk Screw driven down into it or a screw smaller than M6 driven up through it to leave the upper surface of the shelf unbroken.

flush (adj)


All connections are flush, so that users can maintain constant contact with the rails.

This means that attachments can therefore be bolted flush with the surface.

The grooves of Profiles 8 are freely accessible or hidden beneath a flush, smooth exterior.

recessed (adj)


The closed rear wall of the Recessed Grip prevents the operator's fingers from extending all the way through and possibly being injured.

The sliding-door catches must be fitted correctly, so as to ensure that hands cannot become trapped in Handles or Recessed Grips.

使齐平 (adj)

嵌入式 (adj)

沉孔 (adj)

Búsqueda adicional


item


Descubra soluciones innovadoras para
la construcción de máquinas y la automatización.

A la página web