Deutsch

Dimensionierung (Femenino)

    Beispielsätze:
  • Dies muss bei der Dimensionierung eines Bauteils berücksichtigt werden.
  • Eine ausreichende Dimensionierung der Konstruktion isoliert somit auch Hochspannung.
  • Empfohlene Dimensionierung der Profillängen für den Bau von Türen in XMS-Rahmenkonstruktionen.
English

dimensioning (Neutro)

Description: Dimensions indicate the measurements of components in engineering drawings using numerical values (nominal dimensions) and units of measurement. If the same unit of measurement is used for the entire drawing, it does not need to be indicated next to every dimension. In Standard-compliant drawings, the dimensioning needs to follow certain rules. If no additional information is provided with the Nominal dimension, a general Tolerance that is indicated in the drawing's title block applies. Alternative tolerances, fits etc. need to be marked. The following symbols are used in front of the numerical value: Diameter $\O $ Radius $R$ Spherical $S$ Arc length $\overset\frown{X\ }$ Square $\square $ Underlined numerical values indicate dimensions in the drawing that deviate from the measured value and dimensions with a border around them need to be checked once the component has been made.
    Example sentences:
  • This must be taken into account when dimensioning a component.
  • The contact pressure is often a vital factor in dimensioning components and solid compounds.
  • The various available diameters of the guiding shafts together with suitable dimensioning of the supporting profile mean that a wide variety of permissible loads can be accommodated.
Spanisch

dimensionado (Neutro)

Chinesisch

尺寸标注 (Neutro)

Description: 尺寸是指在工程图纸中采用数值(公称尺寸)和测量单位来表示部件的测量值。如果整个图中的测量单位一致,那么就不必在每个尺寸上都标注单位。在标准兼容图中,尺寸的标注需遵循一定的准则。 如果对公称尺寸没有其它的说明,那么在图题的空白处应标明通用公差。替换公差和装配方式等也要说明。 在相应数值前应注明一下标记: 直径 $\o $ 半径 $R$ 球形 $S$ 弧长 $\overset\frown{X\ }$ 方形 $\Box $ 数值加下划线表示图纸中的尺寸和实际测量尺寸有偏差,带边框的尺寸需要在部件生产完成后立刻进行检查。 尺寸