Polygonprofilwelle
spline shaft
Description:
Spline shafts are a type of profiled Shaft that create Mechanically locked connections. The shaft has a special profile, with the Hub acting as the counterpart. Different numbers of splines with parallel edges are used depending on the purpose. A distinction is made between internally centred spline-shaft connections, in which the core is responsible for centring, and externally centred spline-shaft connections, in which the edges of the specially shaped profile are responsible for centring. Internal centring achieves good concentricity. Internally centred spline shafts are therefore often used for making machine tools. They also enable the hub to be moved during operation. Edge-centred connections, on the other hand, are suitable for impact or alternating torques because of their low rotational clearance.
-
Example sentences:
- These guide the torque via shrink discs or spline shaft profiles to the wheelshaft.
- Square, burr-minimised saw cut for all shafts, Multi-Spline Shafts and the Guide Rails of linear guides.
- Square, burr-minimised saw cut for all Shafts and Multi-Spline Shafts and the guide rails of linear guide systems.
eje ranurado
花键轴
Description:
花键轴是一种轮廓轴,可以产生机械紧锁连接。轴有着特殊的轮廓,轮毂作为对应部件。可根据不同的用途,选择不同数量的带有平行边的花键。 内径定心花键联结与外径定心花键联结的区别为前者是用孔来定心,而后者是由花键的齿廓来定心。 内径定心有着较好的同轴度。因此内径定心花键轴常用于制造机床刀具。它们也允许轮毂在工作过程中移动。另一方面,齿廓定心连接由于有着低的旋转间隙,适用于在冲击或交流力矩条件下使用。