Choose one
or multiple languages
In the tensioning Reverse Unit, the other fastening screw is driven via the tensioning screw while, in the drive Reverse Unit, it is accessed via a specially designed bore hole.
Do not disassemble the Reverse Units any further - fix them to the profile using the built-in fastening screws, which are accessed via an upper bore hole located in each axle and the lower assembly keyholes.
Die Befestigungsscheibe M5 hat eine Sackloch-Bohrung mit Gewinde.
Bohrung für das Werkzeug bei Ausführung einer Standard Verbindung.
Die Schlittenprofile erlauben frei geplante Befestigungsbohrungen.