一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

孔 (n)

Bohrung (f)


Die Befestigungsscheibe M5 hat eine Sackloch-Bohrung mit Gewinde.

Bohrung für das Werkzeug bei Ausführung einer Standard Verbindung.

Die Schlittenprofile erlauben frei geplante Befestigungsbohrungen.

bore (n)


The Slide Profiles allow users to locate mounting bores at will.

The core bore in the profile acts as the bore for an M8 thread.

The ø 5 mm core bore for M6 is reborable up to max. ø 8 mm or M8.

bore hole (n)


In the tensioning Reverse Unit, the other fastening screw is driven via the tensioning screw while, in the drive Reverse Unit, it is accessed via a specially designed bore hole.

Do not disassemble the Reverse Units any further - fix them to the profile using the built-in fastening screws, which are accessed via an upper bore hole located in each axle and the lower assembly keyholes.

borehole (n)


The profiles are inserted into the gap, then the Universal Fastener (UF) - which has already been fitted to the groove - is positioned in the UF borehole and tightened.

drilled hole (n)


The position of the profile connection is determined by a drilled hole.

The Hinge Leaf Profiles can be given a drilled hole or countersink for screw fastening.

The row of pre-drilled holes enable users to adapt the shelf to suit keyboards of various heights while taking up as little legroom as possible.

hole (n)


Fastening Disc M5 is provided with a threaded blind hole.

Access hole for tool when processing a Standard Connection.

There is no need to make any special hole in the panel element to accommodate the hinge.

hoyo (n)

orificio (n)

orificio perforado (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站